Image of NPJJ2I Wallplates and Box Covers, Wallplates, Nylon, 2-Gang, Jumbo, 2) Toggle Openings, Ivory
Image of NPJJ2I Wallplates and Box Covers, Wallplates, Nylon, 2-Gang, Jumbo, 2) Toggle Openings, Ivory
Image of NPJJ2I Wallplates and Box Covers, Wallplates, Nylon, 2-Gang, Jumbo, 2) Toggle Openings, Ivory
Image of NPJJ2I Wallplates and Box Covers, Wallplates, Nylon, 2-Gang, Jumbo, 2) Toggle Openings, Ivory
Image of NPJJ2I Wallplates and Box Covers, Wallplates, Nylon, 2-Gang, Jumbo, 2) Toggle Openings, Ivory

Wallplates and Box Covers, Wallplates, Nylon, 2-Gang, Jumbo, 2) Toggle Openings, Ivory

Brand:

Bryant

Catalog ID:

NPJJ2I

Wallplates and Box Covers, Wallplates,Nylon, 2-Gang, Jumbo, 2) Toggle Openings, Ivory

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material

Product details

General

Catalog Number

NPJJ2I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Material

Nylon

Number of Gang(s)

2-Gang

Size

Mid-Size

Style

2-Toggle

Type

Toggle

UPC

883778306747

Logistics

Carton Quantity

25

Resources and downloads