Image of SBP7 Wallplates and Boxes, Metallic Plates, 1- Gang, 1.40" Opening, Standard Size, Brass Plated Steel
Image of SBP7 Wallplates and Boxes, Metallic Plates, 1- Gang, 1.40" Opening, Standard Size, Brass Plated Steel

Wallplates and Boxes, Metallic Plates, 1- Gang, 1.40" Opening, Standard Size, Brass Plated Steel

Brand:

Bryant

Catalog ID:

SBP7

Wallplates and Boxes, Metallic Plates, 1- Gang, 1.40" Opening , Standard Size, Brass Plated Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage
  • 1-Single 1.40 in. (35.6) Diameter Opening

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SBP7

Construction

Stamped

Cutout

1) 1.40" Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Brass, Plated

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed finish
  • Mounting Screws - Brass, Slotted Head
  • Plate Material - Brass Plated
  • Plate Openings - Single Receptacle
  • Plate Type - 1-Gang

Style

1-Single - 1.40 in. Hole

Type

Single

UPC

883778200472

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads