Image of SCH26 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, Standard Size, Chrome Plated Steel
Image of SCH26 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, Standard Size, Chrome Plated Steel

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, Standard Size, Chrome Plated Steel

Brand:

Bryant

Catalog ID:

SCH26

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, Standard Size, Chrome Plated Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage
  • Provides a plush appearance with the durability of metal

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SCH26

Color

Construction

Stamped

Cutout

1) Decorator

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Chrome

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Polished
  • Material - Chrome
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Decorator
  • Plate Type - 1-Gang

Style

1-Decorator

Type

Decorator

UPC

883778200571

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads