Image of RA40 Wallplates and Boxes, Mounting Strap/Yoke, With Screws
Image of RA40 Wallplates and Boxes, Mounting Strap/Yoke, With Screws

Wallplates and Boxes, Mounting Strap/Yoke, With Screws

Brand:

Bryant

Catalog ID:

RA40

Mounting Strap/Yoke, with Screws

  • Mounting Strap/Yoke
  • With Screws

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA40

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Replacement Mounting Strap

Material

Steel

Material - Mounting Hardware

Screw Mounting

Orientation

Vertical Mount

Style

Blank Adapters

Type

Accessories

UPC

883778118906

Dimensions

Display Size

Fits 1 Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

49000

Resources and downloads

Specifications