Image of RA756I Wallplates and Boxes, Toggle Blanker, Ivory
Image of RA756I Wallplates and Boxes, Toggle Blanker, Ivory
Image of RA756I Wallplates and Boxes, Toggle Blanker, Ivory

Wallplates and Boxes, Toggle Blanker, Ivory

Brand:

Bryant

Catalog ID:

RA756I

Toggle Blanker

  • Toggle Blanker
  • Ivory

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA756I

Color

Ivory

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Toggle Opening Blanker

Material - Mounting Hardware

Screw Mounting

Orientation

Vertical Mount

Style

Blank Adapters

Type

Accessories

UPC

883778118951

Dimensions

Display Size

Fits Toggle Opening

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

23400

Resources and downloads

Specifications