Image of RW57350 Wallplates and Boxes, Weatherproof Hood, 1-Gang, Duplex Opening, Vertical, Deep, Gray
Image of RW57350 Wallplates and Boxes, Weatherproof Hood, 1-Gang, Duplex Opening, Vertical, Deep, Gray

Wallplates and Boxes, Weatherproof Hood, 1-Gang, Duplex Opening, Vertical, Deep, Gray

Brand:

Bryant

Catalog ID:

RW57350

Wallplates and Boxes, Weatherproof Hood, 1-Gang, Duplex Opening, Vertical, Deep, Gray

  • 1-Gang
  • Duplex Opening
  • Vertical

While-In Use Weatherproof

Product details

General

Application

Duplex, Decorator, Toggle, 1.34", 1.40", 1.60", 1.72", 2.03", 2.15"

Catalog Number

RW57350

Color

Gray

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Polycarbonate, High Impact

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Size

Extra Deep

Specifications

  • Gasket - Foam
  • Material - Thermoplastic
  • Screws - Steel

Style

Vertical Mount

Type

While-In-Use Covers

UPC

883778303791

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed - Canadian and U.S.

Logistics

Carton Quantity

5

Pallet Quantity

560

Resources and downloads

Specifications