Image of RA88SSPK100 Wallplates, Replacement Screws, 1" Length, Stainless Steel, 100 Pack
Image of RA88SSPK100 Wallplates, Replacement Screws, 1" Length, Stainless Steel, 100 Pack

Wallplates, Replacement Screws, 1" Length, Stainless Steel, 100 Pack

Brand:

Bryant

Catalog ID:

RA88SSPK100

Wallplates, Replacement Screws, 1" Length, Stainless Steel, 100 Pack

  • Replacement Screws
  • 1" Length
  • Stainless Steel
  • 100 Pack

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA88SSPK100

EU RoHS Indicator

Yes

Item Type

Replacement Wallplates Screws

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Style

Screws

Type

Accessories

UPC

883778303685

Dimensions

Display Size

6/32 x 1"

Logistics

Carton Quantity

10

Resources and downloads