Image of RA12LAPK100 Wallplates, Replacement Screws, 1/2"Length, Light Almond, 100 Pack
Image of RA12LAPK100 Wallplates, Replacement Screws, 1/2"Length, Light Almond, 100 Pack
Image of RA12LAPK100 Wallplates, Replacement Screws, 1/2"Length, Light Almond, 100 Pack
Image of RA12LAPK100 Wallplates, Replacement Screws, 1/2"Length, Light Almond, 100 Pack
+2
Image of RA12LAPK100 Wallplates, Replacement Screws, 1/2"Length, Light Almond, 100 Pack

Wallplates, Replacement Screws, 1/2"Length, Light Almond, 100 Pack

Brand:

Bryant

Catalog ID:

RA12LAPK100

Wallplates, Replacement Screws, 1/2"Length, Light Almond, 100 Pack

  • Replacement Screws
  • 1/2"Length
  • Light Almond
  • 100 Pack

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA12LAPK100

Color

Light Almond

EU RoHS Indicator

Yes

Item Type

Replacement Wallplates Screws

Material - Mounting Hardware

Screw Mounting

Style

Screws

Type

Accessories

UPC

883778303517

Dimensions

Display Size

6/32 x 1/2"

Logistics

Carton Quantity

10

Resources and downloads