Image of BDSR200 Wide Range Strain Relief, Bus Drop Grip, 2.00- 2.45", 2 1/2", Steel
Image of BDSR200 Wide Range Strain Relief, Bus Drop Grip, 2.00- 2.45", 2 1/2", Steel

Wide Range Strain Relief, Bus Drop Grip, 2.00- 2.45", 2 1/2", Steel

Brand:

Bryant

Catalog ID:

BDSR200

Wide Range Strain Relief, Bus Drop Grip, 2.00- 2.45", 2 1/2", Steel

  • 2.00- 2.45"
  • 2 1/2"
  • Steel

Product details

General

Application

Light Duty

Catalog Number

BDSR200

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

OEM Brand Name

Hubbell Bryant

Series

Dust-Tight

Style

For Insulated Cables

Thread Size

2 1/2 NPT

Type

Insulated, Wide Range

UPC

781786240469

Conductor Related

Cable Diameter Range

2.00 in-2.45 in

Cable Size

2.00-2.45" (5.08-6.22)

Logistics

Carton Quantity

10