Image of PC23W73 Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .67-.78", For Size 2 Devices, Galvanized
Image of PC23W73 Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .67-.78", For Size 2 Devices, Galvanized

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .67-.78", For Size 2 Devices, Galvanized

Brand:

Bryant

Catalog ID:

PC23W73

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .67-.78", For Size 2 Devices, Galvanized

  • I-Grip
  • .67-.78"
  • For Size 2 Devices
  • Galvanized

Product details

General

Application

Light Duty

Catalog Number

PC23W73

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized, Plastic Coated

Material - Mounting Hardware

Mounts on Cord Grip

OEM Brand Name

Hubbell Bryant

Series

Plug & Connectors

Style

For Bryant Devices

Type

Fitting

UPC

781786350250

Conductor Related

Cable Diameter Range

0.67 in-0.78 in

Cable Size

.67-.78" (1.70-1.98)

Logistics

Carton Quantity

10

Resources and downloads