Image of SPC200DES Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 2.00-2.49"
Image of SPC200DES Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 2.00-2.49"

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 2.00-2.49"

Brand:

Bryant

Catalog ID:

SPC200DES

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 2.00-2.49"

  • Double Eye
  • Closed Mesh
  • Stainless Steel
  • 2.00-2.49"

Product details

General

Application

Double Eye

Approx Breaking Strength

8,940 lbs

Catalog Number

SPC200DES

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Double Eye

UPC

781786006348

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Logistics

Carton Quantity

10

Resources and downloads