Image of SPJ087UD Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.87-1.00"
Image of SPJ087UD Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.87-1.00"

Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.87-1.00"

Brand:

Catalog ID:

SPJ087UD

Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.87-1.00"

  • Heavy Duty
  • Single Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Product details

General

Application

Single Eye

Approx Breaking Strength

1,790 lbs

Catalog Number

SPJ087UD

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Heavy Duty

Style

Closed Mesh, Multi-Weave

Type

Single Eye

UPC

781786247864

Conductor Related

Cable Diameter Range

0.87 in-1 in

Cable Size

.87-1.00" (2.21-2.54)

Logistics

Carton Quantity

20

Resources and downloads