Image of SPJ046LD Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.46-0.56"
Image of SPJ046LD Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.46-0.56"

Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.46-0.56"

Brand:

Bryant

Catalog ID:

SPJ046LD

Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.46-0.56"

  • Heavy Duty
  • Universal Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Product details

General

Application

Universal Eye

Approx Breaking Strength

1,050 lbs

Catalog Number

SPJ046LD

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Heavy Duty

Style

Closed Mesh, Multi-Weave

Type

Universal Eye

UPC

781786248021

Conductor Related

Cable Diameter Range

0.46 in-0.56 in

Cable Size

.46-.56" (1.17-1.42)

Logistics

Carton Quantity

20

Resources and downloads