Image of SPJ106LD Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 1.06-1.24"
Image of SPJ106LD Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 1.06-1.24"

Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 1.06-1.24"

Brand:

Catalog ID:

SPJ106LD

Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 1.06-1.24"

  • Heavy Duty
  • Universal Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Product details

General

Application

Universal Eye

Approx Breaking Strength

1,790 lbs

Catalog Number

SPJ106LD

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Heavy Duty

Style

Closed Mesh, Multi-Weave

Type

Universal Eye

UPC

781786248168

Conductor Related

Cable Diameter Range

1.06 in-1.24 in

Cable Size

1.06-1.24" (2.69-3.15)

Logistics

Carton Quantity

5

Resources and downloads