Image of SPJ023L Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.23-0.31"
Image of SPJ023L Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.23-0.31"

Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.23-0.31"

Brand:

Bryant

Catalog ID:

SPJ023L

Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop,Split Mesh, Rod Closing, 0.23-0.31"

  • Light Duty
  • Universal Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Product details

General

Application

Universal Eye

Approx Breaking Strength

290 lbs

Catalog Number

SPJ023L

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Light Duty

Style

Closed Mesh, Single Weave

Type

Universal Eye

UPC

781786247444

Conductor Related

Cable Diameter Range

0.23 in-0.31 in

Cable Size

.23-.31" (.58-.79)

Logistics

Carton Quantity

5