Image of SPC300US Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 3.00-3.49"
Image of SPC300US Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 3.00-3.49"

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 3.00-3.49"

Brand:

Bryant

Catalog ID:

SPC300US

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 3.00-3.49"

  • Single Eye
  • Closed Mesh
  • Stainless Steel
  • 3.00-3.49"

Product details

General

Application

Single Eye

Approx Breaking Strength

13,420 lbs

Catalog Number

SPC300US

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786006188

Conductor Related

Cable Diameter Range

3 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Logistics

Carton Quantity

10

Resources and downloads