Image of SPSR100L Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.00-1.24"
Image of SPSR100L Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.00-1.24"

Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.00-1.24"

Brand:

Bryant

Catalog ID:

SPSR100L

Wire and Cable Management, Support Grip, Universal Eye,Split Mesh, Rod Closing, Tin-Coated Bronze, 1.00-1.24"

  • Universal Eye
  • Split Mesh
  • Rod Closing
  • Tin-Coated Bronze
  • 1.00-1.24"

Product details

General

Application

Universal Eye

Approx Breaking Strength

1,610 lbs

Catalog Number

SPSR100L

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Rod Closing

Type

Universal Eye

UPC

781786246881

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Logistics

Carton Quantity

5

Resources and downloads