Image of SHC200DES Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, 2.00-2.49"
Image of SHC200DES Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, 2.00-2.49"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, 2.00-2.49"

Brand:

Bryant

Catalog ID:

SHC200DES

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Stainless Steel, 2.00-2.49"

  • Heavy Duty
  • Double Eye
  • Stainless Steel
  • 2.00-2.49"

Product details

General

Application

Double Eye

Approx Breaking Strength

20,100 lbs

Catalog Number

SHC200DES

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Double Eye

UPC

781786007000

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Logistics

Carton Quantity

5

Resources and downloads