Image of SHS100 Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 1.00-1.24"
Image of SHS100 Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 1.00-1.24"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 1.00-1.24"

Brand:

Bryant

Catalog ID:

SHS100

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 1.00-1.24"

  • Heavy Duty
  • Double Eye
  • Tin-Coated Bronze
  • Lace Closing
  • 1.00-1.24"

Product details

General

Application

Double Eye

Approx Breaking Strength

4,280 lbs

Catalog Number

SHS100

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Split Mesh, Lace Closing

Type

Double Eye

UPC

781786244528

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Logistics

Carton Quantity

5

Resources and downloads