Image of SHS125U Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, Lace Closing, 1.25-1.49"
Image of SHS125U Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, Lace Closing, 1.25-1.49"

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, Lace Closing, 1.25-1.49"

Brand:

Bryant

Catalog ID:

SHS125U

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, Lace Closing, 1.25-1.49"

  • Heavy Duty
  • Single Eye
  • Tin-Coated Bronze
  • Lace Closing
  • 1.25-1.49"

Product details

General

Application

Single Eye

Approx Breaking Strength

4,280 lbs

Catalog Number

SHS125U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Split Mesh, Lace Closing

Type

Single Eye

UPC

781786244764

Conductor Related

Cable Diameter Range

1.25 in-1.49 in

Cable Size

1.25-1.49" (3.17-.378)

Logistics

Carton Quantity

5

Resources and downloads