Image of FTD10048 Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 48" Mesh Length, Steel, 1.00-1.49"
Image of FTD10048 Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 48" Mesh Length, Steel, 1.00-1.49"

Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 48" Mesh Length, Steel, 1.00-1.49"

Brand:

Bryant

Catalog ID:

FTD10048

Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 48" Mesh Length, Steel, 1.00-1.49"

  • Flexible Tube
  • 48" Mesh Length
  • Steel
  • 1.00-1.49"

Product details

General

Application

Cable and Wire Splicing

Approx Breaking Strength

9,100 lbs

Catalog Number

FTD10048

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

OEM Brand Name

Hubbell Bryant

Series

Splicing Grips

Style

Closed Mesh, Double Weave

Type

Tube

UPC

781786241848

Conductor Related

Cable Diameter Range

1-1.49 in

Number of Conductors

1

Resources and downloads