Image of NS770I Wiring Device Kellems, NetSelect, Plate Frame, With Jacks, 6-Position 4-Conductor, Screw Terminal, Electric Ivory
Image of NS770I Wiring Device Kellems, NetSelect, Plate Frame, With Jacks, 6-Position 4-Conductor, Screw Terminal, Electric Ivory

Wiring Device Kellems, NetSelect, Plate Frame, With Jacks, 6-Position 4-Conductor, Screw Terminal, Electric Ivory

Brand:

Bryant

Catalog ID:

NS770I

Wiring Device Kellems, NetSelect, Plate Frame, With Jacks, 6-Position 4-Conductor, Screw Terminal, Electric Ivory

Designed to complement decorator styling, these jacks offer voice and Cat. 5e devices to fit within a decorator wallplate. High impact-resistant thermoplastic frame. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Product details

General

Application

Communications

Catalog Number

NS770I

Color

Ivory

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) 6-Position 4-Conductor Jack

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778501692

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads