Image of RW58300 WP HOOD, 1G VERT, MULTI OPNG, BK
Image of RW58300 WP HOOD, 1G VERT, MULTI OPNG, BK
Image of RW58300 WP HOOD, 1G VERT, MULTI OPNG, BK
Image of RW58300 WP HOOD, 1G VERT, MULTI OPNG, BK

WP HOOD, 1G VERT, MULTI OPNG, BK

Brand:

Bryant

Catalog ID:

RW58300

WP HOOD, 1G VERT, MULTI OPNG, BK

NEMA 3R rated Extra Duty non-metallic while-in-use covers offer weather protection for outlets when they are in use. High impact polycarbonate construction provides maximum durability and longevity. Available in aesthetically pleasing low profile.

  • Patented EZ Change Pin for Horizontal or Vertical Mount
  • 2014 NEC Compliant EXTRA DUTY® Rated
  • Fits Standard Devices and GFCI Openings
  • 16 Configurations from 1 Catalog Number

Product details

General

Catalog Number

RW58300

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate, High Impact

Number of Gang(s)

1-Gang

Size

Standard

Style

Vertical Mount

Type

While-In-Use Covers

UPC

883778305870

Certifications And Compliance

Buy American Compliant

Yes

Certified Listed

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

8

Pallet Quantity

896

Resources and downloads