
Brand: CHANCE Foundation Solutions
Catalog ID: 639001
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Attachment Style
Kelly Bar Adapter
Bolt Grade
5
Catalog Number
639001
Coating
Painted
Drive Wrench Anchor Type
EU RoHS Indicator
No
Material Type
Standard
Number of Bolt Holes
6
Torque Rating
7000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359073109
Anchor Installation Hole Size
0.5 in
Diameter - Bolt
0.5 in
Diameter - Bolt Circle
5.25 in
Dimensions
9.00 in x 6.00 in x 9.00 in
Height
9 in
Length
9 in
Weight
7.84 lb
Width
6 in
EU RoHS Indicator
No
Attachment Style
Kelly Bar Adapter
Bolt Grade
5
Number of Bolt Holes
6
Pallet Quantity
80
Standard Package
1