Image of 264114 264114, Shear Bolt Wedge Tap Connector, 3/0 ACSR-250 AAC, Tap: 2/0 ACSR-3/0
Image of 264114 264114, Shear Bolt Wedge Tap Connector, 3/0 ACSR-250 AAC, Tap: 2/0 ACSR-3/0

264114, Shear Bolt Wedge Tap Connector, 3/0 ACSR-250 AAC, Tap: 2/0 ACSR-3/0

Brand:

Burndy

Catalog ID:

264114

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

264114

UPC

621945683198

Conductor Related

Conductor Range

Main Conductor: 3/0 ACSR, 4/0, 250 AAC (.502" - .574")
Tap: 2/0 ACSR, 3/0 (.447" -.502")

Resources and downloads