Image of 350119 350119, Shear Bolt Wedge Tap Connector, 266.8 ACSR-350 kcmil, TapL #2-#1 AAC
Image of 350119 350119, Shear Bolt Wedge Tap Connector, 266.8 ACSR-350 kcmil, TapL #2-#1 AAC

350119, Shear Bolt Wedge Tap Connector, 266.8 ACSR-350 kcmil, TapL #2-#1 AAC

Brand:

Burndy

Catalog ID:

350119

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

350119

UPC

621945683358

Conductor Related

Conductor Range

Main Conductor: 266.8 ACSR, 300 kcmil, 336.4 AAC, 336.4 ACSR (18/1), 350 kcmil (.609" - .684")
Tap Conductor: #2, #1 AAC (.292" - .328")

Resources and downloads