
Brand: GAI-Tronics
Catalog ID: 810-330D200
Catalog Number
810-330D200
Color
Gray
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS SmartSeries
Signal Type
Analog
Type
Weather Rating
NEMA Type 12
Cubic Capacity
610.90965 cu.in
Depth
5.07 in
Height
14.5 in
Weight
11 lb
Width
8.31 in
Input Voltage
100-240 VAC
Power
30 W
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
NEMA Type 12
Output Level Speaker
8 Ohm