
Brand: GAI-Tronics
Catalog ID: XB001
Catalog Number
XB001
Color
Gray
Material Type
Engrd. Plastic
Type
Long-Life Battery Enclosure
Weather Rating
3R
Dimensions
3.86 in x 9.27 in x 13.02 in
Dimensions - Shipping
16.75 x 13.25 x 13.00
Height
13.02 in
Length
3.86 in
Weight
7 lb
Width
9.27 in
Input Voltage
13.8 VDC
Output Voltage
12 VDC
Weather Rating
3R