GAI-TRONICS
Image of 226-002 Hazardous Area Telephones - Tough Phone - Div. 2 (Analog)

Hazardous Area Telephones - Tough Phone - Div. 2 (Analog)

Brand: GAI-Tronics

Catalog ID: 226-002

The Analog Tough Phone, Model 226-002, provides fully-functional, line-powered communications that are approved for use in Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups F and G; Class III classified areas. Our outdoor models have a Type 3R weatherproof rating. Housed in corrosion-resistant enclosures, these units offer superior resistance to chemicals, solvents, salts, and extreme temperatures. Each unit is equipped with a chrome-plated zinc keypad that is fully sealed to prevent entry of dirt, contaminants, and water. Model 226-002's armored cord is rated at 800 lbs. of pull strength. The non-movable handset cradle uses a proximity-detecting switch to take the phone off-hook.

  • Hazardous Area approved for: Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups F and G
  • Class III
  • Economical Communications for Division 2 Areas
  • Indoor and Outdoor Models
  • Anti-corrosive Enclosures
  • Hearing Aid Compatible (HAC) withPushbutton Volume Control
  • Hytrel Coiled Cord or Straight Armored Cord
  • Sealed Chrome-plated Keypad
  • Extreme Operating Temperature Range
  • Conformal Coating on PCBA

General

Catalog Number

226-002

Color

Gray

Connectivity Options

Analog

Material Type

Aluminum

Mount location

Surface-Mount

Output Level Ringer

74 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/IC/FCC

Type

Keypad

Weather Rating

NEMA 3R

Dimensions

Dimensions

6.1 in x 9.7 in x 13.5 in

Dimensions - Shipping

16.75 x 13.25 x 13.00

Height

13.5 in

Length

6.1 in

Weight

18 lb

Width

9.7 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certification

  • UL
  • CSA
  • IC

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups F & G
  • Class III, Division 2

Nema Rating

NEMA 3R

Weather Rating

NEMA 3R

Operational

Connectivity Options

Analog

Output Level Ringer

74 dBA @ 2 ft.

Configuration

Mount location

Surface-Mount