text.skipToContent text.skipToNavigation

GUDA - GAI-TRONICS’ Universal Device Application


The GUDA application discovers and configures GAI-TRONICS’ network devices, including HUBBCOM™ IP Devices and SP2 Page/Party Interface.

Resources

 GUDA IOM

GUDA Software Archive

 GUDA 2.2.0  GUDA 2.1.2  GUDA 1.4.0
Note: 1.4.0 version is not compatible with HUBBCOM versions above Firmware 2.1 Build 8790