
Brand: GAI-Tronics
Catalog ID: 210-001BH
Application
Catalog Number
210-001BH
Connectivity Options
Analog
Material
Enclosure Construction: 16-gauge (.060-inch) Type 304 brushed stainless steel; Braille Dial Pad: Chrome-plated zinc
Mount location
Surface-Mount
Operating Temperature
-40° F to +140° F
Type
Keypad
Cubic Capacity
179.85 cu.in
Depth
3.27 in
Height
10 in
Weight
5.5 lb
Width
5.5 in
Certification
Certified Listed
Compliance
FCC Part 68 Certified
Connectivity Options
Analog
Operating Temperature
-40° F to +140° F
Mount location
Surface-Mount