GAI-TRONICS
Image of 295-712W Clean Phone® Series, VoIP Telephone (Wall-Mount), UL
Image of 295-712W Clean Phone® Series, VoIP Telephone (Wall-Mount), UL
play
3D View
play
360 View

Clean Phone® Series, VoIP Telephone (Wall-Mount), UL

$2,981.65 USD

Brand: GAI-Tronics

Catalog ID: 295-712W

The Clean Phone® VoIP telephone offers hands-free communications over an existing VoIP network for clean room or sterile environments. These telephones are intended for connection, via RJ45, to a 10/100 BaseT Ethernet and using either PoE or an external dc power source. The Clean Phone® VoIP telephone features alarm reporting that permits monitoring the telephone’s activity and address maintenance issues immediately. The Clean Phone® telephone is also compatible with GAI-TRONICS’ TMA (Telephone Management Application) software for maintenance monitoring from a central location. Embedded web pages permit access to each telephone, via a browser such as Internet Explorer®, to view, monitor, and change settings within the unit.

  • SIP Compatible
  • Web Page Configuration
  • PoE or External 24-48 V dc Power
  • RJ45 Direct Connection
  • Three Auto-dial Numbers Allow Quick Communication at the Touch of a Button
  • Completely Smooth Front Panel is Sealed with an Overlay that Keeps the Phone Particulate-free
  • Four Inputs and Two Volt-free Outputs for Peripheral Control

General

Application

Clean Room Environment (healthcare, pharmacuetical, semi-conductor)

Catalog Number

295-712W

Color

Overlay

Connectivity Options

VoIP

Material Type

Stainless Steel

Mount location

Surface-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Output Level Speaker

87 dB @ 1M

Product Family

Clean Room Telephones

Product Type

Hands-free Telephones

Series

Clean Phone® Series

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

Keypad

Weather Rating

Indoor

Dimensions

Dimensions

2.0 in x 12.0 in x 12.0 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

12 in

Length

2 in

Weight

12.2 lb

Width

12 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Weather Rating

Indoor

Operational

Connectivity Options

VoIP

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Output Level Speaker

87 dB @ 1M

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Configuration

Mount location

Surface-Mount