Brand: GAI-Tronics
Catalog ID: 116-02-0022-102
Catalog Number
116-02-0022-102
CE Compliant
Yes
Color
Yellow
Connectivity Options
VoIP
Mount location
Flush-Mount
Operating Temperature
-40° C to +60° C
Signal Type
VoIP - SIP
Specifications
CE
Storage Temperature Range
-40° C to +70° C
Type
Two-Button
Weather Rating
IP65
Dimensions
1.9 in x 7.1 in x 13.9 in
Dimensions - Shipping
14.5 x 9.0 x 5.75
Height
13.9 in
Length
1.9 in
Weight
8.8 lb
Width
7.1 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
CE Compliant
Yes