

Brand: GAI-Tronics
Catalog ID: 12576-502
Catalog Number
12576-502
Color
Black
Material
ABS
Operating Temperature
+32° F to +120° F
Product Family
ADVANCE SmartSeries
Product Type
ADVANCE SmartSeries
Series
ADVANCE SmartSeries
Type
Desktop
UPC
783586230374
Cubic Capacity
309.1452 cu.in
Depth
4.55 in
Height
7.6 in
Weight
4 lb
Width
8.94 in
Input Voltage
12 VDC
Operating Temperature
+32° F to +120° F