
Brand: GAI-Tronics
Catalog ID: GC-AC1
Catalog Number
GC-AC1
Color
RAL5017 Blue
Enclosure Type
Cast Aluminum
Series
EZ Page Intercom
UPC
850025795272
Weather Rating
NEMA 4X
Cubic Capacity
425.4488 cu.in
Depth
5.45 in
Height
11.2 in
Weight
11.1 lb
Width
6.97 in
Voltage Rating
120 VAC
Certified Listed
UL813
Nema Rating
NEMA 4X
Weather Rating
NEMA 4X
Temperature Range
-40° F to +158° F