GAI-TRONICS
Image of AM7011 Loudspeaking Telephone - AM7011

Loudspeaking Telephone - AM7011

Brand: GAI-Tronics

Catalog ID: AM7011

The Loudspeaking Telephone (LST) is a completely self-contained battery-powered communication unit that provides loudspeaker paging and handset party line conversation over a twisted telephone line.

Mining Communication

General

Application

LST II (One 12 Volt Battery)

Catalog Number

AM7011

Construction

18-gauge stainless steel

UPC

850025795180

Dimensions

Cubic Capacity

261.5275 cu.in

Depth

3.25 in

Height

12.38 in

Width

6.5 in

Certifications And Compliance

Certified Listed

MSHA Permissible (Approval # 9B155-0)

Operational

Temperature Range

-30° C to 60° C