GAI-TRONICS
PHP Help Point (VoIP), white, 2 button, induction loop (requires 48 VDC)
Image of 122-02-0012-11W PHP Help Point (VoIP), white, 2 button, induction loop (requires 48 VDC)
Image of 122-02-0012-11W PHP Help Point (VoIP), white, 2 button, induction loop (requires 48 VDC)
Image of 122-02-0012-11W PHP Help Point (VoIP), white, 2 button, induction loop (requires 48 VDC)
NETWORK RAIL Approved

PHP Help Point (VoIP), white, 2 button, induction loop (requires 48 VDC)

Brand: GAI-Tronics

Catalog ID: 122-02-0012-11W

The PHP400 Help Point is a rugged, public access handsfree telephone housed in a white enclosure. The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. The design of the unit takes into consideration the requirements of The Equality Act 2010 (EA). VoIP-SIP telephones support Power over Ethernet (PoE) to combine power and connection to LAN or WAN. GAI-TRONICS' voIP-SIP phones offer a wealth of additional features including real-time reporting via SNMP, and can be configured by web browser.

  • PHP400 VoIP
  • SIP Compatiable
  • Full keypad with 2 memory dial buttons
  • CE Marked
  • Surface Mount

General

Application

Public Areas

Catalog Number

122-02-0012-11W

CE Compliant

Yes

Color

White

Connectivity Options

VoIP

Mount location

Pole mounting (PSTN) or Surface mounting

Operating Temperature

-20 °C to +60 °C

Product Family

PHP400 Help Points

Product Type

Hands-free Telephones

Type

2 Button

UPC

783586260074

Weather Resistant

Yes

Certifications And Compliance

CE Compliant

Yes

Operational

Connectivity Options

VoIP

Operating Temperature

-20 °C to +60 °C

Storage Temperature Range

-40° C to +70° C

Weather Resistant

Yes

Configuration

Mount location

Pole mounting (PSTN) or Surface mounting