GAI-TRONICS
Image of 751-001 Page/Party® Series, Speaker Amplifier, 120V AC
Image of 751-001 Page/Party® Series, Speaker Amplifier, 120V AC

Page/Party® Series, Speaker Amplifier, 120V AC

$683.28 USD

Brand: GAI-Tronics

Catalog ID: 751-001

The 751-001 Page/Party® Speaker Amplifier is an important component of the 700 Series Page/Party® system. It mates directly with the 701 and 751 Series Enclosures and broadcasts page announcements over the Page/Party® system speakers. The 751-001 is constructed of 16-gauge cold-rolled steel and is suitable for either indoor or outdoor use.

Page Party Intercom System

General

Catalog Number

751-001

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Speaker Amplifiers

Series

Page/Party® Series

Signal Type

Analog

UPC

850025795135

Weather Rating

Indoor

Dimensions

Cubic Capacity

196.83 cu.in

Depth

3 in

Height

8.1 in

Weight

4.8 lb

Width

8.1 in

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm