GAI-TRONICS
Image of 810-310D2R0 Plant Paging Station
Image of 810-310D2R0 Plant Paging Station

Plant Paging Station

Brand: GAI-Tronics

Catalog ID: 810-310D2R0

ICS Indoor Speaker Amplifier Station - 100-240VAC - UL Class I, Div. 2 - 70/100V speaker output - Gray finish

Industrial Communication System

General

Catalog Number

810-310D2R0

Color

Gray

Material

Steel

Output Level Speaker

70/100 V

Power

24 W

Series

ICS SmartSeries

Signal Type

Analog

Type

  • Speaker Amplifier Station
  • Indoor Speaker Amplifier Stations

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

610.90965 cu.in

Depth

5.07 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

24 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

NEMA Type 12

Operational

Output Level Speaker

70/100 V