GAI-TRONICS
System View: Healthy and no status messages
System View: Healthy and no status messages
Monitored Relay Module View: Fault shown on monitored input 1
SmartSeries RTU Station View: Healthy with paging and active input/output

Portal Graphical User Interface

Brand: GAI-Tronics

Catalog ID: 12509-x0x

ADVANCE/SmartSeries systems typically display system fault and status messages on an Access Panel, or save them into a log file. Now those who prefer a more flexible PC-based environment can use GAI-TRONICS’ Portal Graphical User Interface (GUI) software.

  • Graphical Representation of Entire ADVANCE / SmartSeries™ system
  • Real-time Notification of System Status and Faults
  • Clear, User-Friendly Format
  • Supports 1 to 20 Remote View Nodes

Minimum System Requirements --- a dedicated PC with the following: Intel® Pentium® 4 2GHz or faster processor (or equivalent), Windows XP, 512MB of RAM, 20MB free hard drive space

General

Catalog Number

12509-x0x

Product Type

  • Software
  • GUI
  • Portal Graphical User Interface

Series

ADVANCE SmartSeries