GAI-TRONICS
Image of 394AL-003 RED ALERT® Series, Emergency Telephone - Model 394AL-003
Image of 394AL-003 RED ALERT® Series, Emergency Telephone - Model 394AL-003
play
Gai-Tronics Emergency Phones

RED ALERT® Series, Emergency Telephone - Model 394AL-003

Brand: GAI-Tronics

Catalog ID: 394AL-003

Collection name: RED ALERT®

GAI-TRONICS’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The model 394AL-00x is considered to be Type 3R weatherproof compliant when installed on any flat surface.

  • Weather-resistant (Type 3R) Surface-Mount Design
  • Rugged Cast-aluminum Enclosure with Powder-coated Epoxy, Safety Yellow
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • Large “Palm” Activation HELP Pushbutton For Emergency Call
  • CALL Pushbutton for Standard Keypad Dialing
  • 12-Button, Braille Keypad
  • Standard or SMART Operation
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • Operating Range of -20° C to +60° C
  • Call Received When Lit LED
  • 3-Number Rollover
  • UL/CSA 60950 Compliant
  • FCC Part 68 Certified
  • ADA Compliant
  • Monitored by TMA (Telephone Management Application) Software
  • Extreme Cold Weather Option (-40° C)

General

Catalog Number

394AL-003

Color

Yellow

Connectivity Options

Analog

Material Type

Aluminum

Mount location

Surface-Mount

Output Level Speaker

87 dB @ 1 M

Product Family

RED ALERT® Telephones

Product Type

Hands-free Telephones

Series

RED ALERT® Series

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

  • Emergency Telephones
  • Keypad

Weather Rating

Type 3R

Dimensions

Dimensions

4.0 in x 8.0 in x 9.5 in

Dimensions - Shipping

13.0 x 12.0 x 8.0

Height

9.5 in

Length

4 in

Weight

8.5 lb

Width

8 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Weather Rating

Type 3R

Operational

Connectivity Options

Analog

Output Level Speaker

87 dB @ 1 M

Configuration

Mount location

Surface-Mount