Brand: GAI-Tronics
Catalog ID: 227-005
Catalog Number
227-005
Color
Gray
Connectivity Options
Analog/SMART
Material Type
Aluminum
Mount location
Surface-Mount
Output Level Ringer
75 dBA @ 2 ft.
Signal Type
Analog
Specifications
UL/IC/FCC
Type
Public & Industrial Areas
Weather Rating
NEMA 3R
Dimensions
6.1 in x 9.7 in x 13.5 in
Dimensions - Shipping
16.75 x 13.25 x 13.00
Height
13.5 in
Length
6.1 in
Weight
18 lb
Width
9.7 in
Input Voltage
Phone Line
Signal
Phone Line
Certified Listed
UL/IC/FCC
Weather Rating
NEMA 3R
Connectivity Options
Analog/SMART
Output Level Ringer
75 dBA @ 2 ft.
Mount location
Surface-Mount