START YOUR JOURNEY TOWARD REVOLUTIONARY SOUND QUALITY
DOWNLOAD NOW
/HyperSpike-Solution-brochure-cover-png.png)
WHEN THE MESSAGE MATTERS
If you manage the operations of a university, business campus, or a large industrial park, you know that an emergency message isn’t effective if it can’t be heard. GAI-TRONICS’ wide area communication solutions are designed using the latest in speaker technology to provide their innovative features.
INNOVATIVE SOUND TECHNOLOGY FOR CRITICAL COMMUNICATIONS
GAI-TRONICS’ High Power Speaker Solution is ideal when distances are great, and communication is critical. This solution utilizes a high-power speaker array to produce crystal-clear sound over a two-mile radius.
CLARITY. PERFORMANCE. CONTROL.
OMNI-Directional High Power Speaker
Broadcasts live and pre-recorded voice commands and tones over a 12-mile area.
IP System Controller
A Network enabled Public Address and General Alarm system designed for life critical communications.
WHY GAI-TRONICS?
As an ISO9001 certified manufacturer, we offer the highest quality products. We are committed to the same level of quality when providing a variety of services to our customers.
On-Site System
Troubleshooting
System Start-Up
& Commissioning
Depot Repair
On-Site Acoustical
Services for Expansions
Telephone
Technical Support
/MA-long-speaker-white-glow.png)
/Elemec3-cabinet-white-glow.png)
/TCPA10-white-glow.png)