Image of 54BB43FB 54BB43FB Rotary Limit Switch 36:1

54BB43FB Rotary Limit Switch 36:1

$1,924.50 USD

Brand: Gleason Reel

Catalog ID: 54BB43FB

Rotary Limit Switch 36:1

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB43FB

Product Category

Limit Switches

UPC

783246012456

Dimensions

Over Travel Shaft Turns

3.5

Reset Shaft Turns

0.5

Electrical Ratings

Circuits Normally Closed

4

Circuits Normally Open

4

Maximum Shaft Turns To Trip Contacts

32

Minimum Shaft Turns To Trip Contacts

1

Certifications And Compliance

Nema Rating

1, 12