Image of 54BB43FC 54BB43FC Rotary Limit Switch 72:1

54BB43FC Rotary Limit Switch 72:1

$1,924.50 USD

Brand: Gleason Reel

Catalog ID: 54BB43FC

Rotary Limit Switch 72:1

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB43FC

Product Category

Limit Switches

UPC

783246012517

Dimensions

Over Travel Shaft Turns

7.5

Reset Shaft Turns

1

Electrical Ratings

Circuits Normally Closed

4

Circuits Normally Open

4

Maximum Shaft Turns To Trip Contacts

64

Minimum Shaft Turns To Trip Contacts

1.5

Certifications And Compliance

Nema Rating

1, 12