Image of 55-4E-2DP-WB-444 55-4E-2DP-WB-444 Series 55 Limit Switch DPDT

55-4E-2DP-WB-444 Series 55 Limit Switch DPDT

Brand: Gleason Reel

Catalog ID: 55-4E-2DP-WB-444

Series 55 Limit Switch DPDT

General

Catalog Number

55-4E-2DP-WB-444

Product Category

Limit Switches

UPC

783246015495

Dimensions

Over Travel Shaft Turns

12

Reset Shaft Turns

0.75

Electrical Ratings

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

68

Minimum Shaft Turns To Trip Contacts

1.5

Certifications And Compliance

Nema Rating

4