- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Grounding and Bonding
-
Grounding and Bonding
- Cable, Connectors/Clamps
- Static Discharge Reels
- View All Grounding and Bonding Categories
-
-
Industrial Controls
-
Industrial Controls
- Switches
- View All Industrial Controls Categories
-
-
Material Handling Equipment
-
Material Handling Equipment
- Cranes & Festoons
- Mobile Carts & Workstations
- Tool Balancers
- Torque Arms
- View All Material Handling Equipment Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
- View All Mobile Electrification Categories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Carriers
- Cable/Cord/Hose Reels
- Festoons
- View All Wire/Cable/Hose Management Categories
-
-
Wiring Devices
-
Wiring Devices
- Straight Blade Devices
- View All Wiring Devices Categories
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
-
Resources
Tools and InformationTechnicalDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Locate Sales Agent
- Literature
- Quote Navigator
- Request Quote
- Videos
- Instruction/Part Sheets
-
-
Technical
-
Technical
- CAD Files
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Grounding and Bonding
-
Grounding and Bonding
- Cable, Connectors/Clamps
- Static Discharge Reels
- View All Grounding and Bonding Categories
-
-
Industrial Controls
-
Industrial Controls
- Switches
- View All Industrial Controls Categories
-
-
Material Handling Equipment
-
Material Handling Equipment
- Cranes & Festoons
- Mobile Carts & Workstations
- Tool Balancers
- Torque Arms
- View All Material Handling Equipment Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
- View All Mobile Electrification Categories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Carriers
- Cable/Cord/Hose Reels
- Festoons
- View All Wire/Cable/Hose Management Categories
-
-
Wiring Devices
-
Wiring Devices
- Straight Blade Devices
- View All Wiring Devices Categories
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
-
Resources
Tools and InformationTechnicalDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Locate Sales Agent
- Literature
- Quote Navigator
- Request Quote
- Videos
- Instruction/Part Sheets
-
-
Technical
-
Technical
- CAD Files
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Electrical & Electronic
- Material Handling Equipment
- Tool Balancers
- Air Hose Balancers
- Ergo 4 Air Hose Balancer for tools weighing 1.6 lb to 3.3 lb tools
Item Added to Your Cart!
Ergo 4 Air Hose Balancer for tools weighing 1.6 lb to 3.3 lb tools
By Gleason Reel
Catalog ID: BT-9201
Ergo 4 Air Hose Balancer for tools weighing 1.6 lb to 3.3 lb tools
By Gleason Reel
$356.18 USD
Catalog ID:
BT-9201
An air hose balancer is a device used to suppend air hoses in a workshop or industrial setting, allowing for safe and efficent use of pneumatic tools. Made with an Aluminium body and a polyurethane hose the BT Series air balancers are a rugged solution to any pnuematic tool ranging from 1lb to 11lbs.
- For tools weighing 1.6-3.3LBS
- Aluminium housing
Product Details
General
Material | Rugged cast Aluminium housing |
Series | BT – Air Hose |
UPC | 783246022585 |
Resources and Downloads
Brochures
Sell Sheets
Please wait, preparing to download your file.