- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Grounding and Bonding
-
Grounding and Bonding
- Cable, Connectors/Clamps
- Static Discharge Reels
- View All Grounding and Bonding Categories
-
-
Industrial Controls
-
Industrial Controls
- Switches
- View All Industrial Controls Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
- View All Mobile Electrification Categories
-
-
ToolAssistPRO™ Products
-
ToolAssistPRO™ Products
- All Ergo Balancers
- Festoon
- Jibs & Booms
- Mobile Carts
- Torque Arm
- Workstation
- View All ToolAssistPRO™ Products Categories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Carriers
- Cable/Cord/Hose Reels
- Festoons
- View All Wire/Cable/Hose Management Categories
-
-
Wiring Devices
-
Wiring Devices
- Straight Blade Devices
- View All Wiring Devices Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Engineered Products
- Pre-Engineered Products
- ToolAssistPro™ Products Formerly HWS
-
-
-
Resources
Tools and InformationTechnicalDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Locate Sales Agent
- Literature
- Quote Navigator
- Request Quote
- Videos
- Instruction/Part Sheets
-
-
Technical
-
Technical
- CAD Files
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Grounding and Bonding
-
Grounding and Bonding
- Cable, Connectors/Clamps
- Static Discharge Reels
- View All Grounding and Bonding Categories
-
-
Industrial Controls
-
Industrial Controls
- Switches
- View All Industrial Controls Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
- View All Mobile Electrification Categories
-
-
ToolAssistPRO™ Products
-
ToolAssistPRO™ Products
- All Ergo Balancers
- Festoon
- Jibs & Booms
- Mobile Carts
- Torque Arm
- Workstation
- View All ToolAssistPRO™ Products Categories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Carriers
- Cable/Cord/Hose Reels
- Festoons
- View All Wire/Cable/Hose Management Categories
-
-
Wiring Devices
-
Wiring Devices
- Straight Blade Devices
- View All Wiring Devices Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Engineered Products
- Pre-Engineered Products
- ToolAssistPro™ Products Formerly HWS
-
-
-
Resources
Tools and InformationTechnicalDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Locate Sales Agent
- Literature
- Quote Navigator
- Request Quote
- Videos
- Instruction/Part Sheets
-
-
Technical
-
Technical
- CAD Files
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Electrical & Electronic
- ToolAssistPRO™ Products
- All Ergo Balancers
- Ergo 4 Balancer
Ergo 4 Balancer
Ergo 4 Air Hose Balancer for tools weighing 0.9 lb to 1.8 lb tools
By Gleason Reel
Catalog ID: BT-9200
An air hose balancer is a device used to suppend air hoses in a workshop or industrial setting, allowing for safe and efficent use of pneumatic tools.
$312.18 USD
$312.18 USD
Ergo 4 Air Hose Balancer for tools weighing 1.6 lb to 3.3 lb tools
By Gleason Reel
Catalog ID: BT-9201
An air hose balancer is a device used to suppend air hoses in a workshop or industrial setting, allowing for safe and efficent use of pneumatic tools.
$323.07 USD
$323.07 USD
Ergo 4 Air Hose Balancer for tools weighing 2.6 lb to 5.5 lb tools
By Gleason Reel
Catalog ID: BT-9202
An air hose balancer is a device used to suppend air hoses in a workshop or industrial setting, allowing for safe and efficent use of pneumatic tools.
$328.02 USD
$328.02 USD
Ergo 4 Air Hose Balancer for tools weighing 6.6 lb to 11 lb tools
By Gleason Reel
Catalog ID: BT-9203
An air hose balancer is a device used to suppend air hoses in a workshop or industrial setting, allowing for safe and efficent use of pneumatic tools.
$351.78 USD
$351.78 USD