Image of A-224B A-224B Reel,Series A, Lift 30Ft 16/3 SO (A-224B)

A-224B Reel,Series A, Lift 30Ft 16/3 SO (A-224B)

$1,412.28 USD

Brand: Gleason Reel

Catalog ID: A-224B

Series A Cast Aluminum Reel Lift 30Ft 16/3 SO (A-224B).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-224B

Listings

UL

Product Category

Reels

UPC

783246000255

Dimensions

Cable Length Active

30

Length

30 in

Weight

33.9 lb

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Conductor Related

Number of Conductors

3

Wire Size

#16 AWG