Brand: Gleason Reel
Catalog ID: ER31225
Application
Hand pull or moving machinery
Catalog Number
ER31225
Listings
CSA
Product Category
Reels
UPC
783246001702
Cable Length Active
25
Length
25 in
Weight
47 lb
Number of Conductors
3
Wire Size
#12 AWG